20.18.28 PMC Peripheral Clock Status Register 0

“PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR0
Offset: 0x00A4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 PID31PID30 PID28  PID25PID24 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
 PID23     PID17PID16 
Access RRR 
Reset 000 
Bit 15141312111098 
 PID15PID14PID13PID12PID11PID10PID9  
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
          
Access  
Reset  

Bits 30, 31 – PID30, PID31 Peripheral Clock x Status

Bit 28 – PID28 Peripheral Clock x Status

Bits 23, 24, 25 – PID23, PID24, PID25 Peripheral Clock x Status

Bits 9, 10, 11, 12, 13, 14, 15, 16, 17 – PID9, PID10, PID11, PID12, PID13, PID14, PID15, PID16, PID17 Peripheral Clock x Status