20.18.25 PMC Partial Wake-Up Activity In Progress Register

Name: PMC_SLPWK_AIPR
Offset: 0x0094
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        AIP 
Access R 
Reset 0 

Bit 0 – AIP Activity In Progress

Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOM.

ValueDescription
0

There is no activity on peripherals. The asynchronous partial wake-up function can be activated on one or more peripherals. The device can enter Wait Mode.

1

One or more peripherals are currently active. The device must not enter Wait Mode if the asynchronous partial wake-up is enabled for one of the following PIDs: FLEXCOM.