20.18.38 PMC PLL Interrupt Mask Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IMR
Offset: 0x00EC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      UNLOCK2UNLOCK1UNLOCK0 
Access RRR 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LOCK2LOCK1LOCK0 
Access RRR 
Reset 000 

Bits 16, 17, 18 – UNLOCKx PLL of Index x Unlock Interrupt Mask

Bits 0, 1, 2 – LOCKx PLL of Index x Lock Interrupt Mask