5.10.2 Add Existing Files to a Project
Existing files can be added to a project by doing one of the following:
- Right click on the project in the Project or File window and select Add Existing Item. Once added, you can drag and drop the file into a folder if you wish.
- Right click on a folder (e.g., Source Files) in the Project or File window and select Add Existing Item.