5.10.1 Launch New File Wizard
To create a new, empty file to add code to your project, you can use the New File wizard. The wizard can be launched in several ways.
- (or Ctrl+N)
- New File icon (on the File toolbar)
- Right click on a project folder (e.g., Source Files) in the
Projects/Files window and select .