4.1.5.2 Inject Error
(Ask a Question)The Inject error module induces an error in the CPRI frame that propagates through the serial interface. The presence of an error is validated using a pattern checker module.
The Inject error module induces an error in the CPRI frame that propagates through the serial interface. The presence of an error is validated using a pattern checker module.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.