4.1.5.1 UART Interface
(Ask a Question)The UART_Interface SmartDesign interfaces Fabric UART logic with the GUI, which displays the lock signal.
The UART_Interface SmartDesign interfaces Fabric UART logic with the GUI, which displays the lock signal.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.