17.4.5 Imprecise Errors
All error sources within RAMCTRL are imprecise, meaning the error is flagged one or more cycles after it occurred. For imprecise errors, it may be impossible to know which event or which instruction triggered them. Such errors may be difficult or impossible to recover from and may need to be configured with an ERRCTRL severity of critical.