17.4.6 Error Bit Addressing
The value in the SYNDROME register indicates the source of a single-bit error, as shown in the table below:
| SYNDROME Value | Bit Error |
|---|---|
| 0-7 | Bits 0-7, respectively, in RAM Data |
| 8-23 | Bits 0-15, respectively, in RAM Address |
| 24-29 | Bits 0-6, respectively, in ECC Parity data |
| 30-255 | Undefined |