27.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
    SAMPFREQACTIVE[1:0]SLEEP[1:0] 
Access RRRR/WR/W 
Reset 00000 

Bit 4 – SAMPFREQ Sample Frequency

This bit controls the BOD sample frequency.

The Reset value is loaded from the SAMPFREQ bit in FUSE.BODCFG.

ValueNameDescription
0 128HZ The sample frequency is 128 Hz
1 32HZ The sample frequency is 32 Hz

Bits 3:2 – ACTIVE[1:0] Active

When the device is in Active or Idle sleep mode, these bits select the BOD operation mode.

The Reset value is loaded from the ACTIVE bits in FUSE.BODCFG.

ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLE BOD enabled in Continuous mode
0x2 SAMPLE BOD enabled in Sampled mode
0x3 ENABLEWAIT BOD enabled in Continuous mode. Execution is halted at wake-up until BOD is running.

Bits 1:0 – SLEEP[1:0] Sleep

When the device is in Standby or Power-Down sleep mode, these bits select the BOD operation mode. The Reset value is loaded from the SLEEP bits in FUSE.BODCFG.
ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLE BOD enabled in Continuous mode
0x2 SAMPLE BOD enabled in Sampled mode
0x3 - Reserved