27.5.3 VLM Control
| Name: | VLMCTRLA |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMLVL[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – VLMLVL[1:0] VLM Level
These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).
| Value | Name | Description |
|---|---|---|
| 0x00 | OFF | VLM disabled |
| 0x01 | 5ABOVE | VLM threshold 5% above the BOD threshold |
| 0x02 | 15ABOVE | VLM threshold 15% above the BOD threshold |
| 0x03 | 25ABOVE | VLM threshold 25% above the BOD threshold |