27.5.5 VLM Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMIF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – VLMIF VLM Interrupt Flag
This flag is cleared by writing a ‘1’ to it.
This flag is set when a trigger from the VLM is given. The trigger condition is configured by writing to the VLM Configuration (VLMCFG) bit field in the Interrupt Control (INTCTRL) register. The flag is only update when the BOD is enabled.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the VLM Interrupt flag.