29.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x40 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDTMON[1:0] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 1 | |||||||
Bits 7:6 – WDTMON[1:0] WDT Clock Monitor
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | The WDT Clock Monitor is disabled |
| 0x1 | ON | The WDT Clock Monitor is always on (Reset value) |
| 0x2 | SLEEP | The WDT Clock Monitor is always on in normal and IDLE mode but automatically disabled when the MCU is in the POWERDOWN and STANDBY sleep modes |
| 0x3 | RESERVED | Reserved |