29.5.4 Counter

Name: CNT
Offset: 0x04
Reset: 0x00
Property: -

Bit 15141312111098 
   CNT[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 CNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 13:0 – CNT[13:0] Counter

The WDT counter is synchronized to the peripheral clock. This register is not buffered by any TEMP registers, so a readout may result in inconsistent bytes.