29.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | From FUSE.WDTCFG |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINDOW[3:0] | PERIOD[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:4 – WINDOW[3:0] Window
Writing a non-zero value to this bit field enables the Window mode and selects the duration of the closed window.
The bits are optionally lock-protected:
- If the LOCK bit in the STATUS
register is ‘
1’, all bits are change-protected (Access = R) - If the LOCK bit in the STATUS
register is ‘
0’, all bits can be changed (Access = R/W)
Note: The
timing values are provided for an Ultra-Low Power Oscillator frequency of
precisely 32.768 kHz. Refer to the Electrical Characteristics section for
specific information regarding the accuracy of the Ultra-Low Power
Oscillator.
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | - |
| 0x1 | 8CLK | 244 μs |
| 0x2 | 16CLK | 488 μs |
| 0x3 | 32CLK | 977 μs |
| 0x4 | 64CLK | 1.95 ms |
| 0x5 | 128CLK | 3.91 ms |
| 0x6 | 256CLK | 7.81 ms |
| 0x7 | 512CLK | 15.6 ms |
| 0x8 | 1KCLK | 31.2 ms |
| 0x9 | 2KCLK | 62.5 ms |
| 0xA | 4KCLK | 125 ms |
| 0xB | 8KCLK | 250 ms |
| Other | - | Reserved |
Bits 3:0 – PERIOD[3:0] Period
Writing a non-zero value to this bit field enables the WDT. In Normal mode, this bit field selects the time-out interval. In Window mode, this bit field selects the open window duration.
The bits are optionally lock-protected:
- If the LOCK bit in the STATUS
register is ‘
1’, all bits are change-protected (Access = R) - If the LOCK bit in the STATUS
register is ‘
0’, all bits can be changed (Access = R/W)
Note: The
timing values are provided for an Ultra-Low Power Oscillator frequency of
precisely 32.768 kHz. Refer to the Electrical Characteristics section for
specific information regarding the accuracy of the Ultra-Low Power
Oscillator.
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | - |
| 0x1 | 8CLK | 244 μs |
| 0x2 | 16CLK | 488 μs |
| 0x3 | 32CLK | 977 μs |
| 0x4 | 64CLK | 1.95 ms |
| 0x5 | 128CLK | 3.91 ms |
| 0x6 | 256CLK | 7.81 ms |
| 0x7 | 512CLK | 15.6 ms |
| 0x8 | 1KCLK | 31.2 ms |
| 0x9 | 2KCLK | 62.5 ms |
| 0xA | 4KCLK | 125 ms |
| 0xB | 8KCLK | 250 ms |
| Other | - | Reserved |