22.5.6 Error Status Flags

Name: ESF
Offset: 0x30
Reset: 0xXXXXXXXX
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ESF[16] 
Access R/W 
Reset x 
Bit 15141312111098 
 ESF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 ESF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 16:0 – ESF[16:0] Error Status Flags

Error Status Flags. If a bit is set, the corresponding channel reports an error. Write to ‘1’ to clear the error flag. Writing the flag does not clear the error condition in the error source. If a bit in this register is written to ‘1’ while the error is still present, the flag will remain set.