22.5.7 Error Status Flag Test Injection

Name: ESFTEST
Offset: 0x34
Reset: 0x00
Property: Configuration Change Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ESFTEST[16] 
Access W 
Reset 0 
Bit 15141312111098 
 ESFTEST[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 ESFTEST[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 16:0 – ESFTEST[16:0] Error Status Flag Test Injection

Writing a bit to ‘1’ outputs a one-clock-wide pulse on the corresponding error injection input for the channel, causing the corresponding Error Status Flag (ESF) to be set.