38.6.3 Interrupt Control

Name: INTCTRL
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
       PERIODDONE 
Access R/WR/W 
Reset 00 

Bit 1 – PERIOD Scan Period Done Interrupt Enable

Writing this bit to ‘1’ enables the interrupt. The Periodic Interrupt Timer (PEREN) bit in the Control A (CRCSCAN.CTRLA) register needs to be enabled for the timer to run, which eventually causes the corresponding interrupt flag to be set.

Bit 0 – DONE Scan Done Interrupt Enable

Writing this bit to ‘1’ enables the interrupt.