19.6.17 Channel ID

Name: CHID
Offset: 0x3F
Reset: 0x00
Property: –

Bit 76543210 
    ID[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – ID[4:0] Channel ID

This bit field controls the channel number that will be affected by the channel registers (CH*). Before reading or writing a channel register, the Channel ID bit field must be written first.

ValueNameDescription
0x00 CHN0 DMA Channel 0
0x01 CHN1 DMA Channel 1
Other — Reserved