19.6.19 Channel Control B

This register affects the DMA channel selected in the Channel ID (CHID.ID) register.
Name: CHCTRLB
Offset: 0x44
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
       CMD[1:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 TRIGACT[1:0]       
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 TRIGSRC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LVL[2:0]EVOEEVIEEVACT[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:24 – CMD[1:0] Software Command

This bit field controls the software commands. Refer to Channel Suspend and Channel Resume and Next Suspend Skip.

Note: This bit field is not enable-protected.
ValueNameDescription
0x0 NOACT No action
0x1 SUSPEND Channel suspend operation
0x2 RESUME Channel resume operation
0x3 — Reserved

Bits 23:22 – TRIGACT[1:0] Trigger Action

This bit field controls the trigger action used for a transfer.

Note: This bit field is enable-protected.
ValueNameDescription
0x0 BLOCK One trigger required for each block transfer
0x1 — Reserved
0x2 BEAT One trigger required for each beat transfer
0x3 TRANSACTION One trigger required for each transaction

Bits 15:8 – TRIGSRC[7:0] Trigger Source

This bit field controls the peripheral trigger which is source of the transfer. Refer to the Transfer Triggers and Actions section and Trigger Action (TRIGACT) bit field in the Channel Control B (CHCTRLB) register for details on trigger selection and trigger modes.

ValueNameDescription
0x00 DISABLE Only software/event triggers
0x01 SERCOM0_RX SERCOM0 Receive
0x02 SERCOM0_TX SERCOM0 Transmit
0x03 SERCOM1_RX SERCOM1 Receive
0x04 SERCOM1_TX SERCOM1 Transmit
0x05 TC0_OVF TC0 Overflow
0x06 TC0_MC0 TC0 Match or Capture Channel 0
0x07 TC0_MC1 TC0 Match or Capture Channel 1
0x08 TC1_OVF TC1 Overflow
0x09 TC1_MC0 TC1 Match or Capture Channel 0
0x0A TC1_MC1 TC1 Match or Capture Channel 1
0x0B TC2_OVF TC2 Overflow
0x0C TC2_MC0 TC2 Match or Capture Channel 0
0x0D TC2_MC1 TC2 Match or Capture Channel 1
0x0E TCC0_OVF TCC0 Overflow
0x0F TCC0_MC0 TCC0 Match or Capture Channel 0
0x10 TCC0_MC1 TCC0 Match or Capture Channel 1
0x11 TCC0_MC2 TCC0 Match or Capture Channel 2
0x12 TCC0_MC3 TCC0 Match or Capture Channel 3
0x13 ADC_RESRDY ADC Result Ready
0x14 ADC_SAMPRDY ADC Sample Ready
0x15 DSU_DCC0 DSU Debug Communication Channel 0
0x16 DSU_DCC1 DSU Debug Communication Channel 1
0x17–0xFF – Reserved

Bits 7:5 – LVL[2:0] Channel Arbitration Level

This bit field controls the arbitration level used for the DMA channel, where a high level has priority over a low level. Refer to the Arbitration section for further details on arbitration schemes.

Note: This bit field is not enable-protected.
ValueNameDescription
0x0 LVL0 Channel priority level 0
0x1 LVL1 Channel priority level 1
0x2 LVL2 Channel priority level 2
0x3 LVL3 Channel priority level 3
Other — Reserved

Bit 4 – EVOE Channel Event Output Enable

This bit indicates if the Channel event generation is enabled. The event will be generated for every condition defined in the descriptor Event Output Selection (EVOSEL) bit field in the Block Transfer Control (BTCTRL) register.

This bit is available only for the lower-numbered DMA channels. Refer to the EVSYS – Event System chapter for details on event generators.

ValueDescription
0 Channel event generation is disabled
1 Channel event generation is enabled

Bit 3 – EVIE Channel Event Input Enable

This bit is available only for the lower-numbered DMA channels. Refer to the EVSYS – Event System chapter for details on event users.

ValueDescription
0 Channel event action will not be executed on any incoming event
1 Channel event action will be executed on any incoming event

Bits 2:0 – EVACT[2:0] Event Input Action

This bit field controls the event input action, as shown below. The action is executed only if the corresponding EVIE bit in the CHCTRLB register of the channel is set.

This bit is available only for the lower-numbered DMA channels. Refer to the EVSYS – Event System chapter for details on event generators.

ValueNameDescription
0x0 NOACT No action
0x1 TRIG Normal transfer and conditional transfer on strobe trigger
0x2 CTRIG Conditional transfer trigger
0x3 CBLOCK Conditional block transfer
0x4 SUSPEND Channel suspend operation
0x5 RESUME Channel resume operation
0x6 SSKIP Skip next block suspend action
0x7 — Reserved