19.6.13 Pending Channels

Name: PENDCH
Offset: 0x2C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       PENDCH1PENDCH0 
Access RR 
Reset 00 

Bits 0, 1 – PENDCHn Pending Channel n

This bit is cleared when trigger execution, as defined by the channel trigger action settings for DMA channel n, is initiated when a bus error for DMA channel n is detected or when DMA channel n is disabled. For details on trigger action settings, refer to CHCTRLB.TRIGACT.

This bit is set when a transfer is pending on DMA channel n.