19.6.1 Control
| Name: | CTRL |
| Offset: | 0x00 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LVLEN3 | LVLEN2 | LVLEN1 | LVLEN0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCENABLE | DMAENABLE | SWRST | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bits 8, 9, 10, 11 – LVLENn Priority Level n Enable
| Value | Description |
|---|---|
| 0 | Transfer requests for Priority level n will not be handled |
| 1 | Transfer requests for Priority level n will be handled |
Bit 2 – CRCENABLE CRC Enable
This bit controls whether the CRC is enabled. Writing a ‘0’ to this bit will disable the CRC calculation when the CRC Status Busy (CRCSTATUS. CRCBUSY) flag is cleared. The bit is ‘0’ when the CRC is disabled.
Writing a ‘1’ to this bit will enable CRC calculation.
| Value | Description |
|---|---|
| 0 | The CRC calculation is disabled |
| 1 | The CRC calculation is enabled |
Bit 1 – DMAENABLE DMA Enable
This bit controls whether the DMA is enabled. Writing a ‘0’ to this bit will disable the DMA module. If a ‘0’ is written during an ongoing transfer, the bit will not be cleared until the internal data transfer buffer is empty and the DMA transfer is aborted. The internal data transfer buffer will be empty once the ongoing beat transfer is completed.
| Value | Description |
|---|---|
| 0 | The peripheral is disabled |
| 1 | The peripheral is enabled |
Bit 0 – SWRST Software Reset
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Writing a ‘1’ to this bit when both the DMAC and the CRC module are disabled (DMAENABLE and CRCENABLE are ‘0’) resets all registers in the DMAC (except DBGCTRL) to their initial state. If either the DMAC or CRC module is enabled, the Reset request will be ignored and the DMAC will return an access error.
| Value | Description |
|---|---|
| 0 | There is no Reset operation ongoing |
| 1 | A Reset operation is ongoing |