19.6.2 CRC Control

Name: CRCCTRL
Offset: 0x02
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 15141312111098 
   CRCSRC[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
     CRCPOLY[1:0]CRCBEATSIZE[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 13:8 – CRCSRC[5:0] CRC Input Source

This bit field selects the input source for generating the CRC, as shown in the table below. The selected source is locked until either the CRC generation is completed or the CRC module is disabled. This means the CRCSRC cannot be modified while the CRC operation is ongoing. The lock is signaled by the CRCBUSY status bit. CRC generation complete is generated and signaled from the selected source when used with the DMA channel.

ValueNameDescription
0x00 NOACT No action
0x01 IO I/O interface
0x02-0x1F — Reserved
0x20 CHN0 DMA Channel 0
0x21 CHN1 DMA Channel 1
Other — Reserved

Bits 3:2 – CRCPOLY[1:0] CRC Polynomial Type

This bit field controls the polynomial type used to calculate the CRC checksum.

ValueNameDescription
0x0CRC16CRC-16 (CRC-CCITT)
0x1CRC32CRC32 (IEEE® 802.3)
Other—Reserved

Bits 1:0 – CRCBEATSIZE[1:0] CRC Beat Size

This bit field controls the size of the data transfer for each bus access when the CRC is used with the I/O interface.

ValueNameDescription
0x0BYTE8-bit bus transfer
0x1HWORD16-bit bus transfer
0x2WORD32-bit bus transfer
Other—Reserved