The XMODSRT and XMODEND registers
hold the start and end addresses for modulo (circular) buffers implemented in the
X data memory address space.
Name:
XMODSRT
Offset:
0x0018
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
XMODSRT[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
XMODSRT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
XMODSRT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 23:0 – XMODSRT[23:0]
X RAGU and X WAGU Modulo Addressing Start Address bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.