4.2.11 X AGU Bit Reversal Addressing Control Register(1)

Note:
  1. The XBREV register sets the buffer size used for Bit-Reversed Addressing.
Name: XBREV
Offset: 0x0028

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  XBREV[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 XBREV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:0 – XBREV[14:0] X AGU Bit Reversed Modifier bits