Jump to main content
4.2.9 Y AGU Modulo Addressing Start
Address Register(1)
Note:
The YMODSRT and YMODEND registers hold the start and end addresses for
modulo (circular)
buffers implemented in the Y data memory address space.
Name: YMODSRT Offset: 0x0020
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 YMODSRT[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 YMODSRT[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 YMODSRT[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 23:0 – YMODSRT[23:0] Y RAGU Modulo Addressing
Start Address bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.