16.5.2.8.1 Output Override Behavior in Complementary Output Mode with Priority Overrides and Force-On

The FORCEON bit is added to allow the PWM outputs to function only based on the register settings for software override. When FORCEON = 1, active override on either PWMxH or PWMxL happens immediately (without the insertion of dead-time compensation).