13.3.25 8 MHz FRC Controller Register
| Name: | FRCTUN |
| Offset: | 0x32C0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TUN[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – TUN[5:0] Internal Fast RC Oscillator Tuning bits
| Value | Description |
|---|---|
| 011111 | Maximum Frequency |
| 011110 | |
| ... | |
| 000001 | |
| 000000 | Center Frequency, oscillator is running at a calibrated frequency. |
| 111111 | |
| 111110 | |
| ... | |
| 100001 | |
| 100000 | Minimum Frequency |