13.3.15 Clock Monitor Control Register

Name: CMxCON
Offset: 0x3200, 0x3230, 0x3260, 0x3290

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDLSLPEN     
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
   CNTDIV[1:0]FLTINJ[1:0] WIDTH 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – ON Clock Monitor Enable bit

ValueDescription
1 Clock Monitor is enabled.
0 Clock Monitor is disabled.

Bit 13 – SIDL Stop in Idle bit

ValueDescription
1 Clock Monitor block will stop when IDLE mode is entered.
0 Clock Monitor block will continue to operate when IDLE mode is entered.

Bit 12 – SLPEN Sleep Mode Enable bit

ValueDescription
1 Module continues to operate in Sleep modes.
0 Module does not operate in Sleep modes.

Bits 5:4 – CNTDIV[1:0] Counter Divider bits

ValueDescription
11 Reserved
10 Divide-by 4
01 Divide-by 2
00 Divide-by 1

Bits 3:2 – FLTINJ[1:0] Fault Injection Sequence Enable bits

ValueDescription
1 Fault injection sequence enabled.
0 Fault injection sequence disabled.

Bit 0 – WIDTH Time Window Selection Control bit

This control bit selects whether the Time Window Generator’s clock high pulse defines the accumulation time window period.
ValueDescription
1 Rising Edge to Next Falling Edge
0 Rising Edge to Rising Edge, see WINPR[31:0]