13.3.2 Oscillator Configuration Register
| Name: | OSCCFG |
| Offset: | 0x3104 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FRCLPWR[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POSCIOFNC | KICKSTART | GAIN[1:0] | POSCMD[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 1 | 1 | |||
Bits 17:16 – FRCLPWR[1:0] FRC Low-Power Mode Enable bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Reserved |
| 01 | FRC Low-Power mode |
| 00 | FRC Standard-Power mode |
Bit 5 – POSCIOFNC Primary CLKO Enable Configuration bit
| Value | Description |
|---|---|
| 1 | CLKO output signal active on the OSCO pin; POSC must be disabled or configured for the External Clock mode. |
| 0 | CLKO output disabled. |
Bit 4 – KICKSTART Kick-Starter Programmability for Primary Oscillator bit
| Value | Description |
|---|---|
| 1 | Boost the kick start. |
| 0 | Default kick start. |
Bits 3:2 – GAIN[1:0] Current Gain Programmability for Oscillator (Output Drive) bits
| Value | Description |
|---|---|
| 11 | Gain is G3 (use for 24-32 MHz crystals). |
| 10 | Gain is G2 (use for 16-24 MHz crystals). |
| 01 | Gain is G1 (use for 8-16 MHz crystals). |
| 00 | Gain is G0 (use for 4-8 MHz crystals). |
Bits 1:0 – POSCMD[1:0] Primary Oscillator Selection bit
| Value | Description |
|---|---|
| 11 | OFF (use pin as GPIO) |
| 10 | HS Oscillator mode selected (10 MHz-32 MHz). |
| 01 | MS Oscillator mode selected (3.5 MHz-10 MHz). |
| 00 | External clock |