Note: The FRC/BFRC variants of the CLKGEN2/3/4 do not implement
the clock divider; the divider ratio for the FRC CLKFEN is fixed at 1x. The
associated FRACDIV macro has an active register that contains the current value of
INTDIV[14:0] and FRACDIV[8:0]. The CLKxDIV contents are transferred into the FRACDIV
macro active registers after the associated DIVSWEN bit is set. The DIVSWEN bit is
cleared when the transfer is completed.
Name:
CLK2DIV
Offset:
0x3124
Bit
31
30
29
28
27
26
25
24
Reserved[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
Reserved[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
Reserved[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
Reserved[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – Reserved[31:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.