13.3.20 Clock Monitor High Threshold Failing Register

Name: CMxHFAIL
Offset: 0x3218, 0x3248, 0x3278, 0x32A8

Bit 3130292827262524 
 HFAIL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 HFAIL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 HFAIL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 HFAIL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – HFAIL[31:0] Clock Monitor High Threshold Failing bits

The Clock Monitor High Threshold Failing register contains the upper failing threshold limit against which the captured count is compared (see HWT). Failure is signaled when CMxBUF[31:0] > CMxHFAIL, so this register defines the fastest monitored frequency, slowest scaled reference frequency or longest reference pulse width that can be measured before triggering a failure. Setting CMxHFAIL = 0xFFFFFFFF will have the effect of disabling this threshold.