13.3.14 Clock Monitor Control Register
| Name: | CMxCON |
| Offset: | 0x3200, 0x3230, 0x3260, 0x3290 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | SLPEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNTDIV[1:0] | FLTINJ[1:0] | WIDTH | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 15 – ON Clock Monitor Enable bit
| Value | Description |
|---|---|
| 1 | Clock Monitor is enabled. |
| 0 | Clock Monitor is disabled. |
Bit 13 – SIDL Stop in Idle bit
| Value | Description |
|---|---|
| 1 | Clock Monitor block will stop when IDLE mode is entered. |
| 0 | Clock Monitor block will continue to operate when IDLE mode is entered. |
Bit 12 – SLPEN Sleep Mode Enable bit
| Value | Description |
|---|---|
| 1 | Module continues to operate in Sleep modes. |
| 0 | Module does not operate in Sleep modes. |
Bits 5:4 – CNTDIV[1:0] Counter Divider bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Divide-by 4 |
| 01 | Divide-by 2 |
| 00 | Divide-by 1 |
Bits 3:2 – FLTINJ[1:0] Fault Injection Sequence Enable bits
| Value | Description |
|---|---|
1 |
Fault injection sequence enabled. |
0 |
Fault injection sequence disabled. |
Bit 0 – WIDTH Time Window Selection Control bit
| Value | Description |
|---|---|
| 1 | Rising Edge to Next Falling Edge |
| 0 | Rising Edge to Rising Edge, see WINPR[31:0] |