13.3.17 Clock Monitor Input Selection RegisterName: CMxSELOffset: 0x320C, 0x323C, 0x326C, 0x329CBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 CNTSEL[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset Bit 76543210 WINSEL[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset Bits 15:8 – CNTSEL[7:0] Counter Clock Source bits Selects the monitored clock source. See Table 13-3. Bits 7:0 – WINSEL[7:0] Window Clock Source bits Selects reference clock source. See Table 13-3.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 CNTSEL[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset Bit 76543210 WINSEL[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset
Bits 15:8 – CNTSEL[7:0] Counter Clock Source bits Selects the monitored clock source. See Table 13-3.