13.3.18 Clock Monitor Buffer Register

Name: CMxBUF
Offset: 0x3210, 0x3240, 0x3270, 0x32A0

Bit 3130292827262524 
 BUF[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 BUF[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 BUF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 BUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – BUF[31:0] Monitored Clock Count Value bits

The Clock Monitor Data Buffer register contains the final accumulated count recorded by the counter during the previous accumulation window. Its content feeds the threshold limit comparators.