3.1.1.2 Get Chip ID Demo Console Log
Note: When the application executes
successfully it provides the version information in the console.
-- WINC1500 chip information example --
-- XXXXX_XPLAINED_PRO --
-- Compiled: xxx x xxxx xx:xx:xx --
(APP)(INFO)Chip ID 1503a0
(APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx
(APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx
(APP)(INFO)Firmware Min driver ver : xx.x.x
(APP)(INFO)Driver ver: xx.x.x
(APP)(INFO)Driver built at xxx x xxxx xx:xx:xx
Chip ID : 1503a0
RF Revision ID : 1
Done.
Note: ATWINC15x0/ATWINC3400 behavior and
corresponding log messages can be different depending upon the revision.
The following are the details of the ATWINC3400 chip ID for reference.
- Chip ID – 3400d1
- RF Revision ID – 6