3.1.1.1 Execution
main.c - Initialize the ATWINC15x0/ATWINC3400 and retrieve information.
- Code summary:
nmi_get_chipid()function returns the chip ID of the ATWINC15x0/ATWINC3400.nmi_get_rfrevid()function returns the RF revision ID.
/* Display WINC1500 chip information. */ printf("Chip ID : \r\t\t\t%x\r\n", (unsigned int)nmi_get_chipid()); printf("RF Revision ID : \r\t\t\t%x\r\n", (unsigned int)nmi_get_rfrevid()); - Build the program and download it into the board.
- Start the application.