3.1.9.1 Execution
main.c - Initialize the ATWINC15x0 and start Provision Mode until one of the various APs is selected.
- Code summary:
- Configure the network
parameters in
main.h.
#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" #define MAIN_M2M_DEVICE_NAME "WINC1500_00:00" - Start provision mode
before entering the main loop.
m2m_wifi_start_provision_mode((tstrM2MAPConfig *)&gstrM2MAPConfig, (char *)gacHttpProvDomainName, 1); - When your mobile device
sends configuration information, the
wifi_cb()function will be called with theM2M_WIFI_RESP_PROVISION_INFOmessage and you can connect to the AP with the given information.static void wifi_cb(uint8_t u8MsgType, void *pvMsg) { case M2M_WIFI_RESP_PROVISION_INFO: { tstrM2MProvisionInfo *pstrProvInfo = (tstrM2MProvisionInfo *)pvMsg; printf("wifi_cb: M2M_WIFI_RESP_PROVISION_INFO.\r\n"); if (pstrProvInfo->u8Status == M2M_SUCCESS) { m2m_wifi_connect((char *)pstrProvInfo->au8SSID, strlen((char *)pstrProvInfo->au8SSID), pstrProvInfo->u8SecType, pstrProvInfo->au8Password, M2M_WIFI_CH_ALL);
- Configure the network
parameters in
main.h.
- Build the program and download it into the board.
- Start the application.