3.1.9.2 HTTP Provision Mode Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 HTTP provision example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Provision Mode started. Connect to [atmelconfig.com] via AP[WINC1500_2F:55] and fill up the page.
- Connect your mobile device to
ATWINC15x0 (ATWINC1500_xx:xx).
Figure 3-10. ATWINC1500 Provision AP
- Browse to (www.microchip.com) to setup the AP, populate the page, and then
press Connect.
Figure 3-11. HTTP Provisioning Web Page
- If configured correctly, the
ATWINC15x0 will connect to the specified
AP.
wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED: CONNECTED. wifi_cb: M2M_WIFI_REQ_DHCP_CONF: IP is xxx.xxx.xxx.xxx wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED: DISCONNECTED. wifi_cb: M2M_WIFI_RESP_PROVISION_INFO. wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED: CONNECTED. wifi_cb: M2M_WIFI_REQ_DHCP_CONF: IP is xxx.xxx.xxx.xxx
Note: Refer to the HTTP Provision Mode application
note for more details.