44.5 OPA Operation with DAC
When INTOE
                                    = 1, the OPA module also provides internal
                                    connections directly to the DAC, allowing it to be used as
                                    positive reference source for the DAC module. For this to be
                                    implemented, the DACxCON register of the DAC module may be used
                                    to select the internal output of the OPA module as the positive
                                    reference source. Both the DAC and the OPA module must be
                                    configured accordingly to use this mode of operation.