3.18.4 GPIO Interface
The SAM9X75 cHybrid features a 30-pin connector (J6) for free use.
The following figure shows the GPIO 30-pin connector interface.
The following table shows the GPIO 30-pin connector signal descriptions.
| Pin No | PIO | Signal Name | Signal Description |
|---|---|---|---|
| 1 | – | VDD_3V3 | 3.3V |
| 2 | – | 5V_MAIN | 5V |
| 3 | – | VDD_3V3 | 3.3V |
| 4 | – | 5V_MAIN | 5V |
| 5 | PC16 | GPIO_I2C_DATA_PC16 | TWI data |
| 6 | PC17 | GPIO_I2C_CLK_PC17 | TWI clock |
| 7 | PA15 | GPIO_RXD_PA15 | UART receive |
| 8 | PA16 | GPIO_TXD_PA16 | UART transmit |
| 9 | PA25 | GPIO_AD1_PA25 | ADC pin |
| 10 | PA24 | GPIO_AD0_PA24 | ADC pin |
| 11 | PA10 | GPIO_SPI_MOSI_PA10 | SPI MOSI |
| 12 | PB6 | GPIO_I/O_PB6 | General purpose I/O |
| 13 | PA9 | GPIO_SPI_MISO_PA9 | SPI MISO |
| 14 | PD5 | GPIO_SPI_NPCS1_PD5 | SPI Chip Select |
| 15 | PB8 | GPIO_I/O_PB8 | General purpose I/O |
| 16 | PA11 | GPIO_SPI_SCK_PA11 | SPI clock |
| 17 | PA18 | GPIO_CLASSD_L0_PA18 | Audio |
| 18 | PA19 | GPIO_CLASSD_L1_PA19 | Audio |
| 19 | PB10 | GPIO_I/O_PB10 | General purpose I/O |
| 20 | PB12 | GPIO_I/O_PB12 | General purpose I/O |
| 21 | PC9 | GPIO_I/O_PC9 | General purpose I/O |
| 22 | PC31 | GPIO_I/O_PC31 | General purpose I/O |
| 23 | PB26 | GPIO_I/O_PB26 | General purpose I/O |
| 24 | PC25 | GPIO_I/O_PC25 | General purpose I/O |
| 25 | PB11 | GPIO_I/O_PB11 | General purpose I/O |
| 26 | PC30 | GPIO_I/O_PC30 | General purpose I/O |
| 27 | – | GND | GND |
| 28 | – | GND | GND |
| 29 | – | GND | GND |
| 30 | – | GND | GND |