3.18.2 mikroBUS™ Interface
The SAM9X75 cHybrid hosts two mikroBUS sockets, J4 and J5. The mikroBUS standard defines the main board sockets and add-on boards used for interfacing the microprocessor with integrated modules that have a proprietary pin configuration. For details, refer to the mikroBUS web page.
The following figure shows the mikroBUS connector 1 interface.
The following table shows the mikroBUS connector 1 signal descriptions.
| Pin No | PIO | Signal Name | Signal Description |
|---|---|---|---|
| 1 | PA31 | MBUS_1_AN_PA31 | Analog |
| 2 | NRST or PA17 | NRST or NRST_PA17 | Reset |
| 3 | PC24 | MBUS_1_SPI_NPCS_PC24 | SPI Chip Select |
| 4 | PC26 | MBUS_1_SPI_SCK_PC26 | SPI clock |
| 5 | PC23 | MBUS_1_SPI_MISO_PC23 | SPI MISO |
| 6 | PC22 | MBUS_1_SPI_MOSI_PC22 | SPI MOSI |
| 7 | – | VDD_3V3 | 3.3V |
| 8 | – | GND | GND |
| 9 | – | GND | GND |
| 10 | – | 5V_MAIN | 5V |
| 11 | PC0 | MBUS_1_I2C_DATA_PC0 | TWI data |
| 12 | PC1 | MBUS_1_I2C_CLK_PC1 | TWI clock |
| 13 | PA28 | MBUS_1_TX_PA28 | UART transmit |
| 14 | PA29 | MBUS_1_RX_PA29 | UART receive |
| 15 | PB18 | MBUS_1_INT_PB18 | Interrupt |
| 16 | PC19 | MBUS_1_PWM_PC19 | Pulse width modulated |
The following figure shows the mikroBUS connector 2 interface.
The following table shows the mikroBUS connector 2 signal descriptions.
| Pin No | PIO | Signal Name | Signal Description |
|---|---|---|---|
| 1 | PA30 | MBUS_2_AN_PA30 | Analog |
| 2 | NRST or PB3 | NRST or NRST_PB3 | Reset |
| 3 | PA12 | MBUS_2_SPI_NPCS_PA12 | SPI Chip Select |
| 4 | PA11 | MBUS_2_SPI_SCK_PA11 | SPI clock |
| 5 | PA9 | MBUS_2_SPI_MISO_PA9 | SPI MISO |
| 6 | PA10 | MBUS_2_SPI_MOSI_PA10 | SPI MOSI |
| 7 | – | VDD_3V3 | 3.3V |
| 8 | – | GND | GND |
| 9 | – | GND | GND |
| 10 | – | 5V_MAIN | 5V |
| 11 | PB15 | MBUS_2_I2C_DATA_PB15 | TWI data |
| 12 | PB16 | MBUS_2_I2C_CLK_PB16 | TWI clock |
| 13 | PA14 | MBUS_2_TX_PA14 | UART transmit |
| 14 | PA13 | MBUS_2_RX_PA13 | UART receive |
| 15 | PB25 | MBUS_2_INT_PB25 | Interrupt |
| 16 | PB14 | MBUS_2_PWM_PB14 | Pulse width modulated |