18.5.5 DWDT Watchdog 1 Interrupt Level Register

Name: WDT1_IL
Offset: 0x0010
Reset: 0x00000FFF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      PRESC[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
     LVLTH[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 LVLTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 18:16 – PRESC[2:0] Prescaler Ratio

Defines the Watchdog 1 Prescaler ratio.

ValueNameDescription
0x0 RATIO128

The watchdog counter decreased when the prescaler reaches 128.

0x1 RATIO64

The watchdog counter decreased when the prescaler reaches 64.

0x2 RATIO32

The watchdog counter decreased when the prescaler reaches 32.

0x3 RATIO16

The watchdog counter decreased when the prescaler reaches 16.

0x4 RATIO8

The watchdog counter decreased when the prescaler reaches 8.

0x5 RATIO4

The watchdog counter decreased when the prescaler reaches 4.

0x6 RATIO2

The watchdog counter decreased when the prescaler reaches 2.

0x7 RATIO1

The watchdog counter decreased when the prescaler reaches 1.

Bits 11:0 – LVLTH[11:0] Level Threshold

Defines the period after which the watchdog generates an interrupt.