18.5.9 DWDT Watchdog 1 Interrupt Mask Register

Name: WDT1_IMR
Offset: 0x0020
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RLDERR  LVLINTRPTHINTPERINT 
Access RRRR 
Reset 0000 

Bit 5 – RLDERR Reload Command Error Interrupt Mask

ValueDescription
0

The interrupt on Watchdog 1 attempt to reload with an incorrect key (WDT1_CR.KEY) is disabled.

1

The interrupt on Watchdog 1 attempt to reload with an incorrect key (WDT1_CR.KEY) is enabled.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Mask

ValueDescription
0

The interrupt is disabled when the Watchdog 1 counter reaches the period defined in WDT1_IL.LVLTH.

1

The interrupt is enabled when the Watchdog 1 counter reaches the period defined in WDT1_IL.LVLTH.

Bit 1 – RPTHINT Reload Repeat Period Interrupt Mask

ValueDescription
0

The interrupt is disabled when the Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH.

1

The interrupt is enabled when the Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH.

Bit 0 – PERINT Overflow Period Interrupt Mask

ValueDescription
0

The interrupt is disabled when a Watchdog 1 overflow occurs.

1

The interrupt is enabled when a Watchdog 1 overflow occurs.