18.5.12 DWDT Watchdog 0 Value Register

Name: WDT0_VR
Offset: 0x1218
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     COUNTER[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 COUNTER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 11:0 – COUNTER[11:0] Watchdog Down Counter Value

Current value of the watchdog down counter.

Due to the asynchronous operation of the watchdog, it is necessary to read this register twice at the same value to get a valid read. Therefore, a minimum of two and a maximum of three accesses are required.