18.5.14 DWDT Watchdog 0 Interrupt Level Register
| Name: | WDT0_IL |
| Offset: | 0x1220 |
| Reset: | 0x00000FFF |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PRESC[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LVLTH[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVLTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 18:16 – PRESC[2:0] Prescaler Ratio
Defines the Watchdog 0 Prescaler ratio.
| Value | Name | Description |
|---|---|---|
| 0x0 | RATIO128 | The watchdog counter decreased when the prescaler reaches 128. |
| 0x1 | RATIO64 | The watchdog counter decreased when the prescaler reaches 64. |
| 0x2 | RATIO32 | The watchdog counter decreased when the prescaler reaches 32. |
| 0x3 | RATIO16 | The watchdog counter decreased when the prescaler reaches 16. |
| 0x4 | RATIO8 | The watchdog counter decreased when the prescaler reaches 8. |
| 0x5 | RATIO4 | The watchdog counter decreased when the prescaler reaches 4. |
| 0x6 | RATIO2 | The watchdog counter decreased when the prescaler reaches 2. |
| 0x7 | RATIO1 | The watchdog counter decreased when the prescaler reaches 1. |
Bits 11:0 – LVLTH[11:0] Level Threshold
Defines the period after which the Watchdog generates an interrupt.