18.5.6 DWDT Watchdog 1 Interrupt Enable Register

Name: WDT1_IER
Offset: 0x0014
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RLDERR  LVLINTRPTHINTPERINT 
Access WWWW 
Reset  

Bit 5 – RLDERR Reload Command Error Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when there is an attempt to do a Watchdog 1 reload with an incorrect key (WDT1_CR.KEY).

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 1 counter reaches the interrupt period defined in WDT1_IL.LVLTH.

Bit 1 – RPTHINT Reload Repeat Period Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH.

Bit 0 – PERINT Overflow Period Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 1 overflow occurs (period configured in WDT1_WL.PERIOD).