18.5.8 DWDT Watchdog 1 Interrupt Status Register
| Name: | WDT1_ISR |
| Offset: | 0x001C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RLDERR | LVLINT | RPTHINT | PERINT | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 5 – RLDERR Reload Command Error Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No attempt to do a Watchdog 1 reload with an incorrect key (WDT1_CR.KEY) since the last read of WDT1_ISR. |
| 1 | At least one attempt to do a Watchdog 1 reload with an incorrect key (WDT1_CR.KEY) since the last read of WDT1_ISR. |
Bit 2 – LVLINT Interrupt Level Threshold Status (cleared on read)
| Value | Description |
|---|---|
| 0 | The Watchdog 1 counter did not reach the period defined in WDT1_IL.LVLTH since the last read of WDT1_ISR. |
| 1 | The Watchdog 1 counter reached the period defined in WDT1_IL.LVLTH since the last read of WDT1_ISR. |
Bit 1 – RPTHINT Reload Repeat Period Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No reload of the Watchdog 1 before the period configured in WDT1_WL.RPTH since the last read of WDT1_ISR. |
| 1 | At least one reload of the Watchdog 1 before the period configured in WDT1_WL.RPTH since the last read of WDT1_ISR. |
Bit 0 – PERINT Overflow Period Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No Watchdog 1 overflow has occurred since the last read of WDT1_ISR. |
| 1 | At least one Watchdog 1 overflow has occurred since the last read of WDT1_ISR. |