18.5.7 DWDT Watchdog 1 Interrupt Disable Register
| Name: | WDT1_IDR |
| Offset: | 0x0018 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RLDERR | LVLINT | RPTHINT | PERINT | ||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – |
Bit 5 – RLDERR Reload Command Error Interrupt Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the interrupt when there is an attempt to do a Watchdog 1 reload with an incorrect key (WDT1_CR.KEY). |
Bit 2 – LVLINT Interrupt Level Threshold Interrupt Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the interrupt when the Watchdog 1 counter reaches the interrupt period defined in WDT1_IL.LVLTH. |
Bit 1 – RPTHINT Reload Repeat Period Interrupt Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the interrupt when the Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH. |
Bit 0 – PERINT Overflow Period Interrupt Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the interrupt when the Watchdog 1 overflow occurs (period configured in WDT1_WL.PERIOD). |