18.5.15 DWDT Watchdog 0 Interrupt Enable Register

Name: WDT0_IER
Offset: 0x1224
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RLDERRW1RPTHINTW1PERINTLVLINTRPTHINTPERINT 
Access WWWWWW 
Reset  

Bit 5 – RLDERR Reload Command Error Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when there is an attempt to do a Watchdog 0 reload with an incorrect key (WDT0_CR.KEY).

Bit 4 – W1RPTHINT Watchdog 1 Repeat Threshold Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH.

Bit 3 – W1PERINT Watchdog 1 Overflow Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when Watchdog 1 overflows.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 0 counter reaches the interrupt period defined in WDT0_IL.LVLTH.

Bit 1 – RPTHINT Reload Repeat Period Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 0 is reloaded before the period configured in WDT0_WL.RPTH.

Bit 0 – PERINT Overflow Period Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt when the Watchdog 0 overflow occurs (period configured in WDT0_WL.PERIOD).